2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ALNCC10-6

Expand Table
EN
1/5
Part No.
PN
Material of Body
MATB
Surface Treatment
ST
Accessories
AC
Material of Head of Wing Knob
MATK
Material of Thread of Wing Knob
MATT
D
D [mm]
D Tolerance
DTOL [mm]
D1
D1 [mm]
D1 Tolerance
D1TOL [mm]
B
B [mm]
B1
B1 [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
r
RR [mm]
r1
RR1 [mm]
P1
P1 [mm]
P2
P2 [mm]
1
2
3
4
ALNCC8-6
Aluminum Alloy
Black Anodizing
Wing Knob (Black)
SWRM-10
Trivalent Chromate
8
0/+0.015
6
0/+0.012
12
10
31.5
11.0
10
5
6
7.0
6.5
ALNCC10-6
Aluminum Alloy
Black Anodizing
Wing Knob (Black)
SWRM-10
Trivalent Chromate
10
0/+0.015
6
0/+0.012
16
12
37.0
13.5
12
6
8
8.5
7.0
ALNCC12-8
Aluminum Alloy
Black Anodizing
Wing Knob (Black)
SWRM-10
Trivalent Chromate
12
0/+0.018
8
0/+0.015
18
14
40.0
14.0
14
7
9
9.0
7.5
ALNCC15-10
Aluminum Alloy
Black Anodizing
Wing Knob (Black)
SWRM-10
Trivalent Chromate
15
0/+0.018
10
0/+0.015
22
18
49.0
18.0
16
9
11
11.5
9.0
Show compressed display (4 configurable products)
ShorttextSuper Compact Strut Clamps - Different Diameter Perpendicular Configuration with a Wing Knob Type
Latest change02.06.2021 23:47:19
Unit

Classifications

CNS

CNSERPBASE Object Properties